Video of the Week – igus® e-chains® for offshore applications

Post navigation

igus® Video of the Week – online 3D printing service with instant quotations

A rugged, yet light weight alternative to the traditional steel drag chains used in the offshore industry, igus® offshore e-chains® make an ideal fit for harsh environments or those hard to access places. Available in a wide selection of sizes, they can accommodate cables and hoses with large diameters safely to the application, whether it’s offshore, on drilling rigs or ships, or in the harbour.

 

With their tribopolymer structure, offshore e-chains® are naturally UV and sea water resistant and, because they are self-lubricating, do not require continued maintenance. Their strength allows hanging applications of up to 200m in length, whilst maintaining a flexible, modular design that is quick and easy to install.

 

Offshore e-chains® can be used in many ways in various offshore applications, including chain-block and e-chain drum versions. ATEX solutions are also available. To watch a short clip showing some of the potential applications where igus® offshore e-chains® can be used, please visit: www.igus.co.uk/offshore2016