iglidur® X – the high-tech problem solver

Post navigation

plain bearing material with universal resistance to chemicals

iglidur® X, from the tribopolymer and plain bearing specialist igus®, is defined by its combination of high temperature resistance with compressive strength, along with high resistance to chemicals. In comparison with other iglidur® materials, this material is designed for extreme environments. Typical areas of application include: plastics processing, petrochemical and petrol pumps, as well as heat treatment plants, aerospace engineering and nuclear engineering.

The material’s resistance to acids, alkalis, fuels and other chemicals, as well as resistance to radiation and UV light make it a high-tech problem solver in the industry. It offers excellent wear resistance through the entire range of continuous operating temperatures from –100°C to +250°C, even up to +315°C for short term periods.

Further material properties include high compressive strength, featuring pv values of maximum 1.32MPa·m/s, and low moisture absorption of approximately 0.1% by weight in ambient conditions. As a result, OEMs can benefit from an affordable and reliable bearing that operates safely over a long service life.

As with all plain bearing materials from igus®, iglidur® X bearings are self-lubricating and maintenance-free, making them an excellent ‘fit and forget’ solution. All standard plain bearing sizes are available with dispatch within 24 hours.Wissenschaftler im Labor hlt Reagenzglas