igus® now offers a lightweight aluminium support tray for use with energy chains in corrosive environments

Post navigation

The structure of the aluminium support trays consists of two side plates, equipped with damping profile and a sliding bar, this guarantees quiet, low-wear running of the energy chain. The e-chain can also be connected quickly and efficiently by using the plastic fixed end modules.

Because of its modular design, the system can be adapted easily to fit almost all standard sizes of igus® e-chains. The width can be adjusted using the supplied mounting kit with C-profiles. The aluminium support tray together with matching e-chain and (harnessed) cables are available to order as a complete system, ready for immediate installation and use.

For more information, please visit www.igus.co.uk