Our tried and tested bearing products and cable management systems at Subsea Expo

Post navigation

We will be displaying a vast range of products and systems for Subsea applications at this year’s Subsea Expo on the 7th – 9th February at Aberdeen Exhibition and Conference centre. If you visit our stand (105) you will get to see our giant E4 energy chain that can withstand exposure to ice, storms, salt water, oil, and mud. It can bear heavy loads and features an easy to remove cross bar so cables and hoses can be added or replaced quickly. The E4.350 is also suitable for vertical applications, and can move nearly 15 m up and down guiding and protecting any heavy hydraulic hoses and cables.

Along with cable management systems, we will be showcasing drylin® W linear guide system, which is ideal for Subsea environments. Its available in 316 stainless steel, the guide system is corrosion resistant and can also withstand extreme temperatures as high as 250 degrees. Additional features include low noise and weight, as well as resistance to the ingress of dirt. It can be delivered pre-assembled for easy installation.

Throughout the show, our team will be available on stand 105 to take visitors through the benefits and potential applications of their bearing products and cable management systems. To arrange an appointment, please email Hannah Durrant: hdurrant@igus.co.uk and for further information, please visit: www.igus.co.uk/offshore or call igus directly on 01604 677240.