Frequently asked questions about FDA/ EU-10/2011-compliant products
Yes, in several materials, if we know the technical information, load speed, shaft material etc etc, we can work out which is most suitable, cost-effective solution for your application.
Yes, 2 iglidur® FC180 which is also FDA/EU compliant, and iglidur® DT which is metal detectable only and blue, not FDA/EU compliant
-100-+250 degrees long term, short term we can go to +315 with A500
Very well, all are chemically resistant, and some have a moisture absorption of less than 0.1%
Very well, we can match the material to suit your application, whether it be Rotation, Oscillation or Linear, we have a material to suit. We can even send you lifetime calculations.
Yes certainly, we have most iglidur® materials available in bar form or plate form, so if we have a drawing, we can machine the parts for you.
Yes our TH3 range, and its also Blue. A very hygienic design, ideal for wash-down and FDA/EU compliant
Yes, we can now coat Metals with our IC-05 material, similar to Powder coating, it gives a surface coating of between 80-120 microns, is Blue and also importantly, FDA/EU compliant. A very low friction surface.
Iglidur F2 stock bar can be used to prevent electro static discharge.