Are igus® products compatible with ISO cleanroom standards?
ISO cleanroom standard is vital for applications in certain industries. Contamination is just not an option.
ISO cleanroom standard is vital for applications in certain industries. Contamination is just not an option.
Cleanrooms need to be 100% contamination free and with the help of igus® energy chains this can be the case. These energy chains ensure that no dirt can interfere with the running of highly sensitive equipment.
igus® products can protect your cables in a clean room environment, despite the harsh chemical wash downs. We manufacture products that are easy to assemble without compromising their performance and that keeps contamination out of the equation. Our hygienic range of energy chains are FDA approved so also suitable for the food industry.
Traditional linear recirculating bearings vs drylin T is a common debate. Which is better and why? This blog can help with the answers. With identical dimensions there is no reason to not make the change…..