For more information on e-skin® corrugated tubes visit www.igus.co.uk/e-skin
What applications would you use e-skin®?
Cleanroom environments is one of the main industry’s, including medical, pharmaceutical and semiconductors.
What cleanroom specifications does e-skin® meet?
The e-skin®, SK28, SKS28 and the SKF series have all been tested in the Fraunhofer IPA test centre for semiconductor devices based on ISO Class 14644-1 and obtained ISO Class 1 certification for all products.
Can I use e-skin® in self supported applications?
The e-skin® chain can be used in self supported applications but not for long travel.
What is the maximum travel for an unsupported length?
The maximum travel length would be 2.5M if unsupported.
How do I open the e-skin®?
The e-skin® has a zip down the side, so it can easily be opened and closed. For larger amounts of e-skin we offer a tool. For more information on this please contact us!
What are the operating temperatures for e-skin®?
+10°C up to +50°C
Does the e-skin® chain have interior separation for cables?
Yes, e-skin® has tribo- optimised shelves and separators to prevent damage to cables.
Are there other variants of e-skin® range?
Yes, we have a wide selection for all application requirements. (these in clickable links) e-skin® Hybrid SKY, e-skin® flat single pods, e-skin® flat with supporting chain, e-skin® soft and e-skin® flat.
Can you get e-skin® as a pre-harnessed assembly?
Absolutely, please contact igus® for a consultation.
Do you have a configurator for e-skin®?
Yes. You can configure an e-skin® flat energy chain here.
What is the purpose of a corrugated tube?
igus® manufacture a corrugated tube designed to guide and protect cables in cleanroom applications. The corrugated e-skin® tube is available in an enclosed version and a version with chambers that can be opened individually. Find out more about this product range here.
What is e-skin® flat?
e-skin® flat is a flat cable guidance system designed for cleanroom applications. Benefits of e-skin® flat includes; modular and compact structure, high reliability, IPA classification and more. Discover more here.
When do I need an e-skin® for my application?
Applications with cleanroom requirements will require an e-skin® corrugated tube.
Read our e-skin® blogs here.