For more information about igus® gantry robots visit igus.co.uk/gantryrobot.
Why build a robot?
Why not?
While most robots are available as full and ready-to-install machines, the igus® robots are available in modular forms ready to be built up and made bespoke to the application as well as systems ready to be added to a production line or work space.
What is the maximum stroke of an igus® gantry?
Our gantries can reach up to 3 metres on the X and Y axis in a single application. The specification can vary between applications so please contact us to find out more.
Which motors can be used with igus® gantries?
Our gantries use stepper motors or BLDC motors – every application determines its most suitable motors.
What is the repeatable accuracy of an igus® gantry?
The repeatable accuracy is 0.2mm.
Visit the website to find out more.
What is the maximum speed of an igus® gantry?
The achievable speed is 1.0m/s.
Visit the website to find out more.
What sort of gantries does igus® supply?
At igus®, we produce a variety of gantry systems, including: line gantry, flat gantry and room gantry. Although each type is suited to a particular type of application, be it vertical, high speed, or high precision, we can create the best solution for you.
Which gantry is best for which application?
The modular design of all of our gantries ensures a bespoke solution for each application, as well as options for harnessing them with motors, cables, and cable management systems of your requirement. Get in touch with the Low Cost Automation expert, Adam Sanjurgo, asanjurgo@igus.co.uk today and we will help you solve your linear issues!
Are igus® gantries available in kit form?
Thanks to their modularity, igus® gantries can be purchased in ready-to-build kit form.
Which industries use igus® gantries?
We have current applications and ongoing projects within multiple industries, such as: pharmaceutical, food and beverage, automotive, aerospace, medical, packaging.
What is a drylin® linear robot?
The drylin® linear robots are multi-axis systems, which were (usually) built to approach Cartesian co-ordinates. One synonym for linear robot is Cartesian robot.
What is the maximum stroke length for a drylin® linear robot?
Usually the maximum is 3000x 3000x x750 (xyz) but our design department can offer longer stroke’s. The best wat is to send us an enquiry and we will check your requirements.
Which motors can be used with drylin® linear robots?
In principle, all electric motors can be connected. At igus we mainly use stepper and BLDC/EC motors.
What is the maximum speed for drylin® linear robots?
1m/s, but there are exceptions here, too. The best way is to send us an enquiry and we will check your requirements.
Which drylin® linear robot is suitable for my application?
We will be happy to configure this for you. The best way is to send us an enquiry and we will check your requirements.
Are drylin® linear robots available as a complete solution?
Yes, you may find this blog helpful. If not, please give us a call at 01604 677240