For more information about tribo-tape visit igus.co.uk/tribo-tape.
Can the tribo tape be cut with scissors?
Yes it can. It can also be punched with special punching equipment or cut with a stanley knife, lasered and machined.
Find out more here.
Does it burn when you laser it?
The edges can get slightly charred so bear that in mind but it doesn’t release any nasty chemicals when being lasered.
Find out more about tribo tape here.
Can you provide a sample of the tribo tape?
Yes of course. Simply complete this form and one of our experts will be in touch.
What are the materials that are available as tribo tape?
The tape comes in 4 different materials. A160, B160, V400 and W160 all with different properties.
Find out more here.
Do you have an FDA adhesive tape material?
Ye, the A160 is FDA. It is blue in colour so is ideal for the food industry. It comes in different widths and thicknesses and adhesive backed or non adhesive backed.
Do you do a high temperature tribo tape?
The V400 tape is a high temperature tape, up to 200 degrees C long term.