Products

Are your products cold resistant?

No one likes to be cold. However, there are some igus® products that not only cope with the cold, they thrive in it. This blog highlights but a few products that will withstand more than just the English winters, some of the products are capable of -40°C and some as low as -100°C……

What Applications Would You Use A Knife Edge Roller?

Knife edge rollers are used in so many applications however they are so overlooked as a product. At igus® we have a large range of iglidur® materials that are available as rollers. Find out more in this blog.

What does your crane application need; a busbar or energy chain?

The expense that goes into designing, manufacturing and running a crane system is high. With igus® energy chains, you have the confidence that you have a guaranteed life span, you have full support and help with designing and installing if you require it.

Why do we need energy chains in engineering applications?

The role of an energy chain is a lot more complex than a lot of people think. These cable carriers not only protect the cables, preventing disastrous potential breakdowns they also allow movement to continue being smooth running. We have re designed the main product information page for the energy chain so pop on and have a look!

How can intelligent 3D printed parts make your life easier?

In a world where prevention is better than cure, having “intelligent” industry 4.0 products can help the prevention of wear and breakdowns. With the isense range of igus® products, this “talking” between the component and the controller is essential to save time and money.

What Can Curved Rails Offer That Standard Rails Can’t?

Curved rails can be invaluable. Straight rails can be rather restrictive so taking the success of a straight drylin® rail, igus® decided to bend it! The new curved rail allows doors to be opened that perhaps were closed before…..